Download document () of 20

U426-003-G2

USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U426-003-G2
UPC
037332197382
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
U426-003-G2
Product Type
Cable

Product specifications

Relative Humidity
10 to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
Connector Style
Straight
Product Highlights
Error-free signal quality and EMI/RFI protection
USB 3.1 Gen 2 data transfer speeds up to 10 Gbps
Backward compatible with previous USB generations
Power output up to 3A for fast-charging devices
Reversible USB-C male connector for fast connection the first time
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 MICRO-B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB 3.0 MICRO-B (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
MICRO USB-B
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.