Download document () of 20

U460-004-2A2C-2

4-Port USB-C Hub - USB 3.1 Gen 2, 10 Gbps, 2 USB-A & 2 USB-C Ports, Thunderbolt 3, Aluminum Housing

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-2A2C-2
UPC
037332251718
Product Length/Depth
1.563 in
Product Height
2.366 in
Product Width
0.374 in
Product Weight
0.0926 lb
Compliances
REACH
FCC Compliant
CE Marked
RoHS
Product Type
Hub

Product specifications

Application
  • Connect up to 4 USB peripherals, such as an external hard drive, MP3 player, power meter and printer
  • Transfer files quickly to and from a USB thumb drive
  • Attach a USB headset/microphone for recording your podcast
  • Write a report using a USB keyboard with your tablet or Android smartphone
  • Download photos from a digital camera
Type
Hub
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
USB Hub Ports
Yes
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Product Highlights
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Reversible USB-C plug connects in either direction for immediate no-fuss use
Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
Plug-and-play operation with no drivers required for easy, immediate installation
Bus-powered USB hub is compatible with all USB-C and Thunderbolt 3 devices
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB C (FEMALE)
USB-C - USB 3.2 Gen 2 (10 Gbps)
SideB Connector3
USB C (FEMALE)
USB A (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Technology
USB 3.x
Features
Flex Center
Number of Ports
4
Number of USB Hub Ports
4
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.