Download document () of 20

U442-DOCK7D-B

USB-C Dock, Triple Display - 4K HDMI & DP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 100W PD Charging

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK7D-B
UPC
037332250698
Product Length/Depth
2.91 in
Product Height
0.74 in
Product Width
13.78 in
Product Weight
0.55 lb
Compliances
FCC Compliant
RoHS
REACH
CE Marked
Certifications
CSA certified
UL Listed
cUL Listed
Product Type
Docking station

Product specifications

Application
  • Extend or mirror your laptop or PC monitor on multiple displays to aid in multitasking and increase productivity
  • Save data to a USB-enabled thumb drive or external hard drive
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a microphone/headset to record a podcast or listen to music
Special features
Important Note The initial connection of the U442-DOCK7D-B must be made with an account on the host system which has administrative rights (allowing for the installation of the embedded drivers). U442-DOCK-Series products with USB ports share current limitation of 2.4-2.8 A. Exceeding the current limitation will cause the overload protector to enable and make the display flicker.
Type
Docking Station
Audio Specification
3.5mm combo stereo audio/microphone jack supports 48KHz and CTIA sound. HDMI, DisplayPort and VGA video ports can output sound by choosing desired output from PC's sound settings.
Audio Ports
3.5MM (FEMALE)
1x 3.5mm Combo Stereo Audio / Microphone Jack
Charging Ports Details
  • x1 USB-C Power Delivery (PD) 3.0 Charging port provides up to 20V 5A (100W) of power to the connected host device
  • x1 USB-C port supports 5V 1.5A (7.5W) charging to connected mobile device
  • x1 USB-A port supports 5V 1.5A (7.5W) charging to connected mobile device
  • x2 USB-A ports support 900mA charging of connected devices
  • x2 USB-A ports support 500mA charging of connected devices
  • The U442-DOCK7D-B supports Dynamic Current Detection and Power Distribution to intelligently distribute power between the host and connected devices as necessary
Number of Charging Ports
7
Total Charging Watts
100
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Color
Black
Connector Plating
Nickel
Connector type
Molded
Product Features
Auto MDIX Support
Battery Charging (5V/1.5A Port)
Extended Mode
Suspend Mode Support
Multi-Resolution Support
DSC Support
USB Charging
Bus Powered
MST Support
Ethernet Support
Built-in Cable Management
Driver Required
Full Duplex Support
Mirror Mode
Remote Wakeup Support
Security Lock
DisplayPort Alt Mode
Integrated/Removable Cable
USB Specification
USB 2.0 (up to 480 Mbps)
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Angled
Network Speed
1 Gbps (Gigabit)
Product Highlights
Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
Utilizes MST Mode to extend a desktop at 720p resolution across HDMI, DisplayPort and VGA monitors simultaneously
Mirrors 1080p video across HDMI, DisplayPort and VGA monitors simultaneously
Supports 20V 5A (100W) power output for fast-charging large-capacity mobile devices
USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
Blue
White
HDCP Specification
1.4
SideA Connector1
USB C (FEMALE)
SideB Connector1
3.5MM (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
USB A (FEMALE)
Data Ports
USB-A - USB 2.0
USB A (FEMALE)
USB C (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
DISPLAYPORT (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
3.5MM (FEMALE)
Displayport Specification
1.2
SideB Connector4
SD (FEMALE)
MICRO SD (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
RJ45 (FEMALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
Cat5/5e
Stereo Audio
DisplayPort
Cat6
HDMI
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
SideB Connectors6
USB C (FEMALE)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
  • DisplayPort 1.2
  • HDMI 1.4
  • HDCP 1.4
Data Transfer Rate
480 Mbps
5 Gbps
Supported Resolution
1920x1080 (1080p)
1280x720 (720p)
3840x2160 (4K)
Number of Ports
15
Number of USB Hub Ports
6
Ports
1
Power Consumption
18 W
Total Number of Ports
14
Audio Ports Details
1x 3.5mm Combo Stereo Audio / Microphone Jack
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD) can be used simultaneously
Ports Detail
Connect to a Gigabit Ethernet network using Cat6 cabling (such as Tripp Lite's N201-Series, sold separately).
Resolutions Supported
  • DisplayPort: 4K 30Hz (4096 x 2160)
  • HDMI: 4K 30Hz (3840 x 2160)
  • VGA: 1920 x 1080 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Compatibility
Cat6 Patch Cables; 4K HDMI Cables; 4K DisplayPort Cables; 1080p VGA Cables; USB-A and USB-C Cables
Max Supported Video Resolution
HDMI/DP: 4096 x 2160 @30Hz, VGA: 1920 x 1080 @60Hz
Recommended Category Cable
Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 2.0
Network Ports
RJ45 (FEMALE)
Card Slots
MICRO SD (FEMALE)
SD (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
HD15 (FEMALE)
DISPLAYPORT (FEMALE)
Video Ports
HDCP 1.4
HDMI (FEMALE)
DisplayPort 1.2
DISPLAYPORT (FEMALE)
HD15 (FEMALE)
HDMI 1.4
USB Power Delivery (PD) Charging Specification
3
SD Card Specification
Micro SD
SD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.