Download document () of 20

GC1800L

Portable Power Station - 1800W, Lithium-Ion (LFP), AC, DC, USB-A, USB-C, QC 3.0, LCD

  • Emission-free alternative to gas-powered generators can be used indoors and outdoors
  • Ideal for locations or applications where utility power and generators are impractical
  • AC/DC/USB-A/USB-C/QC 3.0/DC5521 outputs can power a wide range of equipment
  • Offers multiple recharging options for your convenience, such as a standard AC outlet
  • Durable easy-grip handles enable easy carrying to the worksite or campsite

General specifications

Product Name
Eaton portable power station
Catalog Number
GC1800L
UPC
037332288547
Product Length/Depth
11.8 in
Product Height
17 in
Product Width
10.6 in
Product Weight
35 lb
Compliances
FCC Class B
RoHS
Certifications
CSA Std. C22.2
UL 1778
Global Catalog
GC1800L
Product Type
Portable Power Station

Battery

Battery Recharge Options
AC Outlet
Solar Panel
Battery Charge
4000 cycles

Electrical output

Outlets
(4) 5-20R
Output Receptacles
5-20R
DC System Voltage (VDC)
Total Charging Watts
1500
Capacity (Wh)
1229
Continuous Output Capacity (Watts)
1800
Total Number of Ports
13
AC Power Adapter Cord Length (ft.)
6.56 ft
Number of Outputs 5-20R
4
AC Power Adapter Input Specs (V / Hz / A)
100-120 VAC, 60Hz, 15A
AC Power Adapter Plug
NEMA 5-15P North America

Electrical input

AC Power Adapter Input Specs (V / Hz / A)
100-120 VAC, 60Hz, 15A
Voltage Compatibility (VDC)
40-57.6

Environmental

Operating Temperature
68° to 86°F (20° to 30°C)
Operating Temperature Range
68° to 86°F (20° to 30°C)
Storage Temperature Range
-4° to 113°F (68° to 86°F preferred) -20° to 45°C (20° to 30°C preferred)

Export product specification