Download document () of 20

U457-025-AG2

USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support

General specifications

Product Name
Eaton Tripp Lite series enclosure adapter
Catalog Number
U457-025-AG2
UPC
037332202437
Product Length/Depth
2.953 in
Product Height
0.512 in
Product Width
5.079 in
Product Weight
0.14 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Certifications
UL Listed
Product Type
Enclosure adapter

Product specifications

Relative Humidity
10% to 80% RH, Non-Condensing
Color
Black
Material
Aluminum
Connector Plating
Nickel
Connector type
SATA / eSATA
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Product Highlights
Works up to 70% faster when connected to UASP host controller
Compatible with 2.5 in. SATA SSDs and HDDs up to 2 TB
Durable slim design perfectly sized for backpack or laptop bag
Plug-and-play—no software, drivers or external power supply
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Contact Plating
Nickel
Packaging Type
Box
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
Operating Temperature
50° to 122°F (10° to 50°C)
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Technology
SATA / eSATA
Features
Flex Center
BTUs
17.1 BTU/Hr
Drives Supported
2.5" HDD and SSD
LED Indicators
Blue (Read, Write, Power)
Number of Ports
1
Power Consumption
5 W
Connector group
USB-A
SATA
Connector
USB 3.0 A (male)
22-pin SATA+ power (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.