Download document () of 20

U460-002-2AM-C

USB-C Multiport Adapter, 2x USB-A and 1x USB-C Ports, Card Reader and PD Charging, USB 3.0, White

  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • USB-A port provides up to 5V/1.5A (7.5W) of fast-charging power.
  • Plug-and-play operation with no software or drivers required
  • USB-C PD charging port supports power input up to 20V 3A (60W)
  • Compact and easy to carry in a pocket, purse or laptop bag

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-002-2AM-C
UPC
037332193780
Product Length/Depth
1.57 in
Product Height
0.43 in
Product Width
3.7 in
Product Weight
0.1 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
U460-002-2AM-C
Product Type
Hub

Product specifications

Type
Multiport Adapter
Total Charging Watts
60
Operating Humidity Range
10 - 85 % RH, Non-Condensing
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Humidity Range
5 - 90 % RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
Bus Powered
UASP Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
USB C (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
MICRO SD (FEMALE)
USB 3.0 A (FEMALE)
SideB Connector4
SD (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
3 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Data Transfer Rate
5 Gbps
Number of Ports
5
Number of USB Hub Ports
2
Power Consumption
2 W
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
6.8 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Card Slots
SD (FEMALE)
MICRO SD (FEMALE)
USB Power Delivery (PD) Charging Specification
2
SD Card Specification
SD
Micro SD

Export product specification