Download document () of 20

U460-003-3A1G

3-Port USB-C Hub with LAN Port, USB-C to 3x USB-A Ports and Gbe, USB 3.0, White

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-003-3A1G
UPC
037332190178
Product Length/Depth
1.06 in
Product Height
2.95 in
Product Width
5.71 in
Product Weight
0.001 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Product Type
Hub

Product specifications

Type
Hub
Total Charging Watts
7.5
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Silver
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Bus Powered
Remote Wakeup Support
USB Charging
Auto MDIX Support
Suspend Mode Support
Full Duplex Support
Battery Charging (5V/1.5A Port)
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Reversible USB-C plug connects in either direction
Supports true 10/100/1000 Mbps Ethernet network speeds
USB-A ports provide up to 1.5A each for charging devices
Plug-and-play operation with no software or drivers required
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
Technology
Cat6
Cat5/5e
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-A: 5V 1.5A (7.5W)
Data Transfer Rate
5 Gbps
Number of Ports
4
Number of USB Hub Ports
3
Power Consumption
1 W
Storage Temperature Range
14° to 140°F (-10° to 60°C)
BTUs
3.2 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)

Export product specification