Download document () of 20

U460-004-2A2C

4-Port USB-C Hub, USB C to 2x USB-A, 2x USB-C, USB 3.0, White

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-2A2C
UPC
037332200785
Product Length/Depth
4.6 in
Product Height
0.8 in
Product Width
3.9 in
Product Weight
0.001 lb
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Product Type
Hub

Product specifications

Type
Hub
Relative Humidity
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
0.9A
1.5A
Connector Plating
Nickel
Product Features
Bus Powered
Battery Charging (5V/1.5A Port)
UASP Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
USB-A ports provide up to 0.9A each for charging devices
USB-C ports provide up to 1.5A each for charging devices
Plug-and-play operation with no software or drivers required
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Reversible USB-C plug connects in either direction
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
USB C (FEMALE)
Data Ports
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
1.5 A
Technology
USB 3.x
Features
Flex Center
Number of Ports
4
Number of USB Hub Ports
4
Power Consumption
3 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.5
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)

Export product specification