Download document () of 20

U437-001

USB-C to 3.5 mm Headphone Jack Adapter

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
U437-001
UPC
037332269669
Product Length/Depth
6.75 in
Product Height
0.25 in
Product Width
4.5 in
Product Weight
0.001 lb
Compliances
FCC Compliant
RoHS
REACH
Product Type
Audio adapter

Product specifications

Audio Specification
DAC 96 kHz, 24-Bit
Audio Ports
3.5MM (FEMALE)
Relative Humidity
20 ~ 80% RH
Audio Input
USB-C
Color
Black
Audio Output
3.5mm
Cable Jacket Color
Black
Product Features
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
TPE
Product Highlights
Connecting to a USB-C port lets you bypass a defective sound card or audio jack
Plug-and-play operation with no software required for speedy installation
Adds a 3.5 mm headphone/mic port to a device that comes without a stereo audio jack
Compatible with Android, Windows and macOS, including iPads with USB-C port
Slim adapter fits into a backpack or laptop bag for convenient listening anywhere
SideA Connector1
USB C (MALE)
SideB Connector1
3.5MM (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Operating Temperature
-4° to 122°F (-20° to 50°C)
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
3.5MM (FEMALE)
Technology

Stereo Audio
Built-In Cable Length
0.66 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Cable Outer Diameter (OD)
2.5mm
Material
PC, ABS, TPE
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
RJ45

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.