Download document () of 20

U460-004-2A2CB

4-Port USB-C Hub, USB C to 2x USB-A, 2x USB-C, USB 3.0, Black

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-2A2CB
UPC
037332209207
Product Length/Depth
1.7 in
Product Height
0.55 in
Product Width
3 in
Product Weight
0.07 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Product Type
Hub

Product specifications

Type
Hub
Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
0.9A
1.5A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
USB Charging
Bus Powered
UASP Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Reversible USB-C plug connects in either direction
USB-A ports provide up to 0.9A each for charging devices
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
USB-C ports provide up to 1.5A each for charging devices
Plug-and-play operation with no software or drivers required
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
USB C (FEMALE)
Data Ports
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
1.5 A
Technology
USB 3.x
Features
Flex Center
Number of Ports
4
Number of USB Hub Ports
4
Power Consumption
3 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.5 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)

Export product specification