문서 다운로드 () / 20

Datacenter - Network switch

Network switches assume a critical role in various applications. They ensure reliability by mitigating the risk of downtime, safeguarding against cyber threats, accommodating scalability due to business growth, and facilitating precise communication.
elxd-computing-network-switch-block-diagram.jpg
elxd-banner-small-cpoc.png
  • SMD fuses: 0603FA (0.25A - 5A), CC06H (0.5A - 8A), CC12H (0.25A - 30A), 2410FA (0.5A - 15A), 1245HC (60A - 100A), 2822HC (40A -150A)
  • PPTC resettable fuse: PTS, PTSLR

 

elxd-banner-small-cpov.png
  • (Data line) TVS Diodes / ESD Suppressors / Multilayer varistors: PolySurg, MLV, TVS diode
  • (Power Line) High power TVS Diodes: TVS Diode SMFE (200W) / TVS Diode SMAJE (400W) / TVS Diode SMBJE (600W) / TVS Diode SMCJE (1500W)​ / TVS Diode SMDJE (3000W) / TVS Diode 5-0SMDJ  (5000W)
  • Metal oxide varistor: MOV & MOVHE
elxd-banner-small-magnetics.png
  • FP high current ferrite inductor
  • Molding power inductor: EXL1VHCM1A, MPIA
  • Semi-shielded power inductor: SDCL / SDCH
  • Chip inductor / ferrite bead: MCL, MFB    
  • PoE Power over Ethernet transformer
elxd-banner-small-capacitor.png
  • EFDKS DC-Link film capacitor
  • Safety film capacitor (X1/X2): EFX1S / EFX2S
  • EHBSA hybrid polymer capacitor (commercial grade is coming)
elxd-banner-small-sensor.png
  • Current sense resistors: MFFA0612 metal strip / metal shunt
elxd-banner-small-timing-device.png
  • E2X / E3X / E9X MHz Crystal resonator

Eaton provides cloud computing & data center reliability for the enterprise

Eaton’s products provide vital technology that protects against data and productivity loss, equipment efficiency and drives server performance making them an ideal, reliable solution for applications in cloud computing and mission critical data centers.

Eaton CLCC series for Ethernet applications

Ethernet LAN (Local Area Network) is an essential piece of modern networking. Ethernet forms the backbone of most data networks around the globe due to its robust performance and scalability. Eaton’s CLCC is a complete Chip LAN auto transformer and common mode choke combination solution offering flexible and reliable network PHY.