Knowledge Search
Download document () of 20

CBL350-10

Eaton ePDU Cable, CABLE ASSY UNIV L6-30P 10FT UL

Detachable Power Cord Supports Universal Input PDU 
This detachable power cord is designed for V single-phase/3-phase use. Its 8-pin universal connector mates with an Eaton universal input PDU (UPDU) to meet your diverse rack-power needs. The foot (meter) length with input plug allows you convenient flexibility in placing the UPDU with respect to the AC outlet.

General specifications

Product Name
Eaton PDU cable
Catalog Number
CBL350-10
UPC
786689783822
Product Height
120 in
Product Diameter
2.23 in
Product Weight
5 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer
Product Type
Cable

Product specifications

Type
ePDU Cable
Input connection
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.