Eaton Metered Input Rack PDU G4, 0U, 41U, Universal Input, 5-23kW, 16-55A, 200-415V, 42 outlets (24) C13 (18) C39, end entry power cord
| Product Name |
Eaton metered input PDU
|
| Catalog Number |
EVMIGU23X-E
|
| UPC |
786689812454
|
| Product Length/Depth |
2.05 in
|
| Product Height |
72 in
|
| Product Width |
2.56 in
|
| Product Weight |
9.7 lb
|
| Compliances |
CAN ICES-003 class A
FCC part 15 class A |
| Certifications |
UL 62368-1
cTUVus UL 2900-1 IEC 62443-4-2 |
| Product Type |
Metered input PDU
|
| Form factor |
0U (Vertical)
|
| Input connection |
Universal
|
| Outlets |
(24) C13, (18) C39
|
| Ethernet interface |
Yes
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|