Eaton Managed Rack PDU G4, 0U, 41U, universal input, 5-23kW, 16-55A, 200-415V, 42 outlets (24)C13 (18)C39, end entry power cord
| Product Name |
Eaton managed PDU
|
| Catalog Number |
EVMAGU23X-E
|
| UPC |
786689812393
|
| Product Length/Depth |
2.05 in
|
| Product Height |
72 in
|
| Product Width |
2.56 in
|
| Product Weight |
13.7 lb
|
| Compliances |
FCC part 15 class A
CAN ICES-003 class A |
| Certifications |
UL 62368-1
IEC 62368-1 CE cTUVus UL 2900-1 IEC 62443-4-2 |
| Product Type |
Managed PDU
|
| Form factor |
0U (Vertical)
|
| Phase |
Three-phase
|
| Input voltage |
100-240V
|
| Input connection |
Universal
|
| Outlets |
(24) C13, (18) C39
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|