Download document () of 20

CSC32ACWHG

Safe-IT Multi-Device UV Charging Cart, Hospital-Grade, 32 AC Outlets, Laptops, Chromebooks, Antimicrobial, White

  • Steel enclosure locks with included keys to discourage theft, damage and tampering
  • 10-ft. (3.05 m) cord with NEMA 5-15P HG plug allows great flexibility in reaching AC outlets
  • Antimicrobial protection aids in resisting the growth of bacteria, viruses, fungi, mold and mildew
  • 32 internal NEMA 5-15R outlets charge mobile devices with screens up to 15 in.
  • Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals

General specifications

Product Name
Eaton Tripp Lite series Safe-IT mobile charging cart
Catalog Number
CSC32ACWHG
UPC
037332240149
Product Length/Depth
33.66 in
Product Height
45.08 in
Product Width
22.83 in
Product Weight
130.67 lb
Compliances
CE Marked
EIA-310-E
RoHS
FCC Class B
REACH
Certifications
NOM
UL Listed
Global Catalog
CSC32ACWHG
Product Type
Mobile charging cart

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
32
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Chromebook
Laptop
Frequency Compatability
50/60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
(36) 12A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Overcurrent Protection
Antimicrobial
Built-In Circuit Breaker
Locking
Assembly Required
Flow-Through Ventilation
Cord Management
Hospital Grade
UV Sterilization
Charging Form Factor
Mobile cart
Charging Port Type
NEMA 5-15R
Number of Shelves
2
Charging Station Form Factor
Mobile cart
Charging AMPS per port
12A
Lock
Key
Padlock (user supplied)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.