Download document () of 20

UR050-001-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR050-001-24G
UPC
037332186140
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.083 lb
Compliances
RoHS
Global Catalog
UR050-001-24G
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Universal / Reversible "A" Male to Micro-B Male
Supports USB 2.0 data transfer rates up to 480Mbps
Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Wire Gauge (AWG)
28/24
Cable Length Range
Up to 4ft (up to 1M)
Connector
MICRO USB-B
USB-A

Export product specification