Download document () of 20

CSC32USBWHG

Safe-IT Multi-Device UV Charging Cart, Hospital-Grade, 32 USB Ports, iPad and Android Tablets, Antimicrobial, White

  • 10-ft. (3.05 m) cord with NEMA 5-15P HG plug allows great flexibility in reaching AC outlets
  • Antimicrobial protection aids in resisting the growth of bacteria, viruses, fungi, mold and mildew
  • Steel enclosure locks with included keys to discourage theft, damage and tampering
  • 32 internal USB-A ports charge mobile devices with optimum charge level up to 2.4A
  • Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals

General specifications

Product Name
Eaton Tripp Lite series Safe-IT mobile charging cart
Catalog Number
CSC32USBWHG
UPC
037332240156
Product Length/Depth
33.66 in
Product Height
39.96 in
Product Width
23.62 in
Product Weight
134.2 lb
Compliances
CE Marked
RoHS
EIA-310-E
FCC Class B
REACH
Certifications
UL 60950-1
NOM
Global Catalog
CSC32USBWHG
Product Type
Mobile charging cart

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
32
Total Charging Amps
80A
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Phone
Tablet
Frequency Compatability
50/60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Antimicrobial
Assembly Required
Locking
Overcurrent Protection
Flow-Through Ventilation
Hospital Grade
UV Sterilization
Built-In Circuit Breaker
Cord Management
EMI/RFI Line Noise Protection
Charging Form Factor
Mobile cart
Charging Port Type
USB A (FEMALE)
Device slots
32
Number of Shelves
2
Power Consumption
112 W
Charging AMPS per port
2.4 A
2.4A
Lock
Key
Padlock (user supplied)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.