Download document () of 20

MTB3-DOCK-03

Thunderbolt 3 Dock w USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/C Hub, Memory Card, GbE, 60W Charging

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
MTB3-DOCK-03
UPC
037332250322
Product Length/Depth
6.85 in
Product Height
2.44 in
Product Width
9.72 in
Product Weight
0.595 lb
Compliances
RoHS
FCC Compliant
REACH
Certifications
NOM
Product Type
Docking station

Product specifications

Application
  • Extend or mirror your MacBook Pro or Windows laptop on multiple displays to aid in multitasking and increase productivity
  • Edit HDR production video or digital photos using an 8K monitor
  • Transfer files from one Thunderbolt 3 device to another at 40 Gbps
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
  • Connect a microphone/headset to record a podcast or speakers to listen to music
Special features
Important Note This Thunderbolt 3 docking station must be connected to a Thunderbolt 3-enabled laptop or computer using a Thunderbolt 3 cable to achieve maximum data transfer and video transmission specifications. It is important that the host PC allows for administrator access when connecting the dock for the first time in order to allow the automatic driver installation to take place. If this is not an option please see the product's web page on https://tripplite.eaton.com to download the drivers manually.
Type
Docking Station
Amperage Rating
3A
Audio Ports
3.5MM (FEMALE)
Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
3.5mm Combo Stereo Audio / Microphone Jack
In order to extract sound the user must change the output sound manually in the sound setting of the source being used
Supports Auto-Detection and Auto-Switch between OMTP and CTIA
Supports 16/24/32-Bit Sample Rate
Charging Ports Details
  • (2) Thunderbolt 3 ports: (1) Charges the host device with up to 60 Watts (5V/9V/15V/20V 3A); (1) Supports Thunderbolt 3 daisy chaining up to 6 levels with source capability of 15W (5V/3A)
  • (2) USB 3.2 Gen 2 Type-A ports. (1) USB-A port supports USB charging up to 5V 1.5A. (1) USB-A port up to 4.5W (5V/0.9A).
  • (1) USB 3.2 Gen 2 Type-C port which supports USB charging up to 7.5W (5V/1.5A).
Number of Charging Ports
5
Total Charging Watts
60
AC Power Adapter Plug(s)
NEMA 5-15P North America
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Color
Gray
Black
Material
PC, ABS, Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
0.9A
1.5A
3A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
3D Video Supported
EDID Support
DisplayPort Alt Mode
Extended Mode
Ethernet Support
MST Support
USB Charging
Mirror Mode
Driver Required
HDR Support
Full Duplex Support
Supports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A)
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Product Highlights
USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals
Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
Connects 2 displays at the same time for multitasking and increasing productivity via a Thunderbolt 3-enabled host
Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
THUNDERBOLT 3 (Type-C FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
White
Blue
External Power Supply Certifications
CCC
PSE
TUV
GS
UL
CE
cUL
Power Source Type
AC Adapter with detachable power cord
HDCP Specification
1.4
SideA Connector1
THUNDERBOLT 3 (Type-C FEMALE)
Compatible Devices
Laptop
Tablet
Chromebook
Smartphone
Portable Speaker
SideB Connector1
DISPLAYPORT (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
MICRO SD (FEMALE)
SD (FEMALE)
Data Ports
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
USB-C - ThunderBolt 3 (40 Gbps)
THUNDERBOLT 3 (Type-C FEMALE)
SideA Connector3
RJ45 (FEMALE)
Dc Barrel Plug
OD: 4.5 x 0.6 x 10.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
Displayport Specification
1.4
SideA Connector4
THUNDERBOLT 3 (Type-C MALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
USB C (FEMALE)
USB A (FEMALE)
Host Connector
THUNDERBOLT 3 (Type-C MALE)
SideA Connectors5
USB A (FEMALE)
Charging AMPS per port
3 A
0.9 A
1.5 A
Technology
USB 3.x
Cat6
DisplayPort
Thunderbolt
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
Video Ports Details
  • DisplayPort 1.4
  • Thunderbolt 3
Data Transfer Rate
40 Gbps
AC Adapter
Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
AC Power Adapter Cord Length
4 ft
Number of Ports
10
Number of USB Hub Ports
3
Ports
1
Total Number of Ports
10
Audio Ports Details
  • 3.5mm Combo Stereo Audio / Microphone Jack
  • Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
  • Supports 16/24/32-Bit Sample Rate
  • Supports Auto-Detection and Auto-Switch between OMTP and CTIA
  • In order to extract sound the user must change the output sound manually in the sound setting of the source being used
Card Slots Details
  • Supports Secure Digital v.40 (SD 4.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
  • Supports UHS-II: Full Duplex Mode and Half Duplex Mode (Up to 312MB/s data rate)
  • Both card readers can be used at the same time
Ports Detail
Connect to a Gigabit Ethernet network with user-supplied Cat6 cabling
Resolutions Supported
Thunderbolt 3 Host (with DisplayPort 1.4 Alt Mode):Thunderbolt 3: 8K 30Hz (7680 x 4320); DisplayPort: 8K 30Hz (7680 x 4320) (Individually)Thunderbolt 3: 8K 30Hz (7680 x 4320) + DisplayPort: 4K 30Hz (3840 x 2160) (Dual Output)USB-C MFDP Host (with DisplayPort 1.4 Alt Mode):Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 60Hz (3840 x 2160) (Single Output Only)USB-C MFDP Host (with DisplayPort 1.2 Alt Mode):Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 30Hz (3840 x 2160) (Single Output Only)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Daisy-chainable or Cascadable
Supports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A)
Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3); 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-C - ThunderBolt 3 (40 Gbps)
Network Ports
RJ45 (FEMALE)
Card Slots
SD (FEMALE)
MICRO SD (FEMALE)
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Video Input
THUNDERBOLT 3 (Type-C FEMALE)
Video Output
DISPLAYPORT (FEMALE)
THUNDERBOLT 3 (Type-C FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
DisplayPort 1.4
THUNDERBOLT 3 (Type-C FEMALE)
Thunderbolt 3
USB Power Delivery (PD) Charging Specification
60W
SD Card Specification
SD
Micro SD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.