Download document () of 20

U520-31N

USB4 40Gbps Cable (M/M) - USB-C, 8K 60 Hz, 100W PD Charging, Black, 31 in. (0.8 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U520-31N
UPC
037332261359
Product Length/Depth
0.19 in
Product Height
0.19 in
Product Width
31.5 in
Product Weight
0.001 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Global Catalog
U520-31N
Product Type
Cable

Product specifications

Application
  • Create a 4K or 8K A/V connection between a computer or media center and a monitor for editing video, watching movies or gaming
  • Transfer data between an external hard drive and your laptop or PC at speeds up to 40 Gbps
  • Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB4 (up to 40 Gbps)
Cable Jacket Material
TPE
Connector Style
Straight
Product Highlights
PD Charging cable supports 100W power output for charging high-powered devices
Backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices
Transfers large video and data files at speeds up to 40 Gbps - 8x faster than USB 3.0
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
Supports single 8K display or dual 4K displays at 60 Hz up to 80 Gbps
PD Charging cable with E-Mark supports 100W power output for charging high-powered devices
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB4
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
5.0MM
Cable Type
Passive
Standards
PD 3.0
Power Provided to Connected Device(s)
100W (20V/5A)
Total Charging Amps
5
Total Charging Watts
100 W
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C
Supported Resolution
3840x2160 (4K)
7680 x 4320 (8K)

Export product specification