Cisco-Compatible SFP-25G-SR-S SFP28 Transceiver - 25GBase-SR, Multimode LC, 850 nm, 328.08 ft. (100 m)
| Product Name |
Eaton Tripp Lite series multimode fiber transceiver
|
| Catalog Number |
N286-25G-SR-S
|
| UPC |
037332248466
|
| Product Length/Depth |
3.1 in
|
| Product Height |
0.7 in
|
| Product Width |
5.7 in
|
| Product Weight |
0.11 lb
|
| Compliances |
RoHS
CE Marked |
| Global Catalog |
N286-25G-SR-S
|
| Product Type |
Multimode fiber transceiver
|
| Application |
Install an additional LC duplex port on a Cisco router, server or switch for the purpose of connecting a multimode Gigabit Ethernet network cable
|
| Product Features |
Multi-Source Agreement (MSA) Compliant
|
| SideA Connector1 |
LC DUPLEX (FEMALE)
|
| SideB Connector1 |
SFP28 (Male)
|
| Network Compatibility |
25 Gbps
|
| Brand Compatibility |
Cisco
|
| Optical Port |
LC
|
| Transmission Distance |
|
| Operating Temperature |
|
| Storage Temperature Range |
-40° to 185°F (-40° to 85°C)
|
| Data Transfer Rate |
25 Gbps
|
| Wavelength |
850 nm
|
| Connector |
SFP28 (male)
LC duplex (female) |