Download document () of 20

P312-025

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m)

  • 3.5mm Male to Male connectors
  • Molded cables with built-in strain relief
  • Use with external multimedia speakers, MP3 players, PCs
  • Connect stereo audio equipment up to 25-ft. (7.62 m)

General specifications

Product Name
Eaton Tripp Lite series stereo cable
Catalog Number
P312-025
UPC
037332140739
Product Length/Depth
0.5 in
Product Height
8 in
Product Width
10 in
Product Weight
0.21 lb
Compliances
RoHS
EIA-310-E
Global Catalog
P312-025
Product Type
Stereo cable

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (MALE)
SideB Connector3
3.5MM (MALE)
Technology
Stereo Audio
Connector
3.5MM
Cable Length
25 Foot
Cable Type
Passive
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.