Knowledge Search
Download document () of 20

PDU3EVN6G60C

Eaton Tripp Lite Series Monitored PDU, 3PH, 0U, IEC 60309 input, 6 ft cord, LX interface, 18.7kW, 45A, 200-240V, 36 Outlets (936) C13, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDU3EVN6G60C
UPC
037332206800
Product Length/Depth
2.49 in
Product Height
70 in
Product Width
2.17 in
Product Weight
18.66 lb
Compliances
RoHS
FCC Class A
Certifications
UL 60950-1
CSA Std. C22.2
NOM
Product Type
Metered input PDU

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
45A
Input connection
IEC-60309 60A BLUE (3P+E)
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 122°F (0° to 50°C)

Export product specification