Download document () of 20

P005-010

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-010
UPC
037332140906
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
1.05 lb
Compliances
REACH
RoHS
Certifications
cUL Listed
CSA certified
UL Listed
Product Type
PDU power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Network Switch
Printer
Server
UPS
Monitor/HDTV
Router
Computer
PDU
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 10-ft. (3.05 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
PDU-style cord replaces or upgrades standard power cord provided by manufacturer
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Recommended for powering computers, servers and other network devices
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton