Download document () of 20

P005-002

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-002
UPC
037332149992
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.33 lb
Compliances
REACH
RoHS
Certifications
UL Listed
cUL Listed
CSA certified
Product Type
PDU power cord

Product specifications

Type
PDU Power Cord
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Router
Monitor/HDTV
Printer
PDU
Server
Computer
UPS
Network Switch
Awg-Size
14
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 2-ft. (0.61 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
PDU-style cord replaces or upgrades standard power cord provided by manufacturer
Thick 14 AWG wire gauge manages high power levels required for larger equipment
2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
Recommended for powering computers, servers and other network devices
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton