Knowledge Search
Download document () of 20

PDU3XEVN6G20

Eaton Tripp Lite Series Monitored PDU, 3PH, 0U, IEC 60309 input, 6 ft cord, LX interface, 11.5kW, 16A, 360-415V, 48 Outlets (42) C13 (6) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDU3XEVN6G20
UPC
037332206923
Product Length/Depth
2.86 in
Product Height
70 in
Product Width
2.17 in
Product Weight
13.49 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
UL 60950-1
IEC 60950-1
NOM
EN 60950-1
CSA Std. C22.2
Product Type
Metered input PDU

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
16A
Input connection
IEC-60309 16/20A RED (3P+N+E)
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 122°F (0° to 50°C)

Export product specification