Eaton Tripp Lite series basic PDU, 1PH, 1U, C20 with L6-20P adapter, 12 ft cord, 1.6-3.8kW, 16A, 100-240V, 14 Outlets (12) C13 (2) C19
| Product Name |
Eaton Tripp Lite series basic PDU
|
| Catalog Number |
PDUH20DV
|
| UPC |
037332158963
|
| Product Length/Depth |
3.75 in
|
| Product Height |
1.75 in
|
| Product Width |
17.25 in
|
| Product Weight |
3.11 lb
|
| Compliances |
RoHS
FCC Class A TAA Compliant EAC UKCA |
| Certifications |
NOM
IEC 62368-1 UL 62368-1 CSA Std. C22.2 |
| Product Type |
Basic PDU
|
| Form factor |
1U
|
| Phase |
Single-phase
|
| Amperage Rating |
16A
|
| Input connection |
NEMA L6-20P; IEC-320 C20
|
| Cord length |
12 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|