Knowledge Search
Download document () of 20

PDUV30HV

Eaton Tripp Lite series basic PDU, 1PH, 0U, NEMA L6-30P input, 5.5kW, 24A, 208/230V, 38 Outlets (32) C13 (6) C19

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUV30HV
UPC
037332138910
Product Length/Depth
2.25 in
Product Height
63.75 in
Product Width
3.5 in
Product Weight
8 lb
Compliances
RoHS
TAA Compliant
Certifications
UL 62368-1
NOM
CSA Std. C22.2
Product Type
Basic PDU

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
24A
Input connection
NEMA L6-30P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification