Download document () of 20

SR16SHELF

SmartRack 3U Rack-Mount Configurable Storage Shelf for Personal Electronics

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
SR16SHELF
UPC
037332188748
Product Length/Depth
20.8 in
Product Height
8 in
Product Width
19.2 in
Product Weight
12 lb
Compliances
EIA-310-E
RoHS
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Rack shelves
Color
Black
Product Highlights
Removable plastic dividers easily adjust to your preference
Non-scuff scratch-resistant paint protects your devices
Cable ports with grommets hold charging cables in place
Mounting hardware included
Compatible with EIA-compliant 19 in. wall-mount and floor racks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton