SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
| Product Name |
Eaton Tripp Lite series SmartRack hardware
|
| Catalog Number |
SRCAGENUT5MM
|
| UPC |
037332180315
|
| Product Length/Depth |
6 in
|
| Product Height |
4 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Product Highlights |
Square hole hardware kit - 50 each M5 cage nuts and bolts
Fastens equipment to square hole rack mount rails Compatible with all square hole racks (EIA 310D) |
Support from Eaton