SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
| Product Name |
Eaton Tripp Lite series SmartRack hardware
|
| Catalog Number |
SRCAGENUTS1224
|
| UPC |
037332181725
|
| Product Length/Depth |
6.1 in
|
| Product Height |
1.2 in
|
| Product Width |
4.4 in
|
| Product Weight |
0.9 lb
|
| Compliances |
RoHS
EIA-310-E |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Product Highlights |
Square hole hardware kit - 50 each 12-24 cage nuts and bolts
Fastens equipment to square hole rack mount rails Compatible with all square hole racks (EIA 310D) |
Support from Eaton