Download document () of 20

SR48SIDE

SmartRack Side Panel with Key-Locking Latches for Tripp Lite 48U Server Rack Cabinet, 1 Panel

General specifications

Product Name
Eaton Tripp Lite series SmartRack side panel
Catalog Number
SR48SIDE
UPC
037332177148
Product Length/Depth
38.5 in
Product Height
2 in
Product Width
38.5 in
Product Weight
0.001 lb
Compliances
RoHS
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Side panel
Color
Black
Product Highlights
Pre-installed latches lock securely with included keys to protect equipment from theft
Ideal as replacement panel or for expansion rack cabinets
Made from heavy-duty steel engineered to stand up to busy IT environments
Designed for use with 42 in. (1050 mm) depth, 48U rack enclosures
Fits models based on the SR48UB frame design, including SR48UBEXP and SR48UBWD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton