Knowledge Search
Download document () of 20

SR48UBEXPND

SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides or Doors

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR48UBEXPND
UPC
037332154316
Product Length/Depth
43 in
Product Height
89 in
Product Width
23.63 in
Product Weight
171 lb
Compliances
EIA-310-E
RoHS
UKCA
Certifications
UL 60950-1
Product Type
4-Post open frame rack

Features

Product Highlights
4 interior vertical posts with unthreaded square hole openings
Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
48U SmartRack Premium open frame rack
Preinstalled casters and leveling feet
Ships fully assembled
Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
Features
Flex Center

Physical specifications

Color
Black
Rack Height
48U
Rack Depth
Standard

Export product specification