Knowledge Search
Download document () of 20

SR48UBEXPNDNR3

SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR48UBEXPNDNR3
UPC
037332178978
Product Length/Depth
43 in
Product Height
89 in
Product Width
23.63 in
Product Weight
163 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Product Type
4-Post open frame rack

Features

Product Highlights
Ships fully assembled
3000 lbs (1360.8 kgs) stationary / 3000 lbs (1360.8 kgs) rolling load capacity
Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
48U SmartRack Premium open frame rack (no sides, doors or roof)
Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
Preinstalled heavy duty 3" casters and leveling feet
4 interior vertical posts with unthreaded square hole openings
3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
3500 lbs (1588 kgs) stationary / 3500 lbs (1588 kgs) rolling load capacity
Features
Flex Center

Physical specifications

Color
Black
Rack Height
48U
Rack Depth
Standard

Export product specification