4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-004-UK
|
| UPC |
037332192080
|
| Product Length/Depth |
7.3 in
|
| Product Height |
2 in
|
| Product Width |
5.2 in
|
| Product Weight |
0.5 lb
|
| Compliances |
CE Marked
RoHS REACH FCC Compliant |
| Global Catalog |
U280-004-UK
|
| Product Type |
Multi-device charger
|
| Type |
Plug in Charger
|
| Charging Ports Details |
USB-A: 5V/6A
|
| Number of Charging Ports |
4
|
| Total Charging Amps |
6A
|
| Total Charging Watts |
30
|
| Power Consumption Detail |
38W (Operating) 0.26W (Standby)
|
| Power Consumption |
38 W
|
| Number of Ports |
4
|
| Overload Protection |
Yes
|
| Charging Method Detail |
5V - 1.5A (7W)
|
| Input Current |
120V (0.8A) / 230V (0.4A)
|
| Input Frequency |
50 / 60 Hz
|
| LED Indicators |
Blue (Power)
|
| Operating Temperature Range |
41° to 95°F (5° to 35°C)
|
| Storage Temperature Range |
-4° to 122°F (-20° to 50°C)
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Color |
White
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Charging Ports / Amps |
2.4A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
230 VAC
120 VAC |
| Product Features |
C7 to BS-1363
Overcurrent Protection Overvoltage Protection |
| Charging Form Factor |
Charging hub
|
| Charging Port Type |
USB A (FEMALE)
|
| Packaging Type |
Box
|
| SideA Connector1 |
BS1363 UK PLUG
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Amazon Kindle
Tablet Phone |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |