Download document () of 20

Streamlining machine design

Reducing time to market with intuitive software tools

Mastering a new programming environment takes time and effort, which can be a challenge when you’re working to tight deadlines. Having machine design software at your fingertips that streamlines the entire development process ultimately reduces time to market, so you can stay ahead of the competition.

Automate complex tasks, minimize error and speed up prototyping so you have a finished product for your customer sooner. Our intuitive, user-friendly tools create programming environments for machine building applications and the means for powerful visualization, during design. Our products either rely on standard software that is widely used across the industry, or come with user-friendly planning, programming and management tools. 

GALILEO

Software Galileo logo

With GALILEO projects can be created in no time reducing project planning and commissioning times, thanks to the user-friendly and intuitive interface.

For our XV series PLCs and our industrial personal computers (PCs), the GALILEO interface enables the creation of on-site and HTML5-based web visualizations and allows for elements to be copied across projects.

GALILEO supports standard communication protocols, as well as gesture control and the integration of videos and pdf files. Even for users without any programming knowledge, the tool is easy to get to grips with and helps you to create applications that are user-friendly and efficient, optimizing machine and system operation from project planning through to maintenance.

Power Xpert inControl

inControl software brightlayer listing

Make programming networked drives quick and easy with our Power Xpert inControl configuration tool. The software provides a processor-generic, simple interface for configuration, monitoring, troubleshooting, firmware gradation, and logic editing functionality using communication protocols.  

The free-to-use software lets you compare parameter files, perform a parameter distribution, and export/import parameter files with the online/offline parameter window and see any changes in real time.  

Other features enable you to see communication status, network activity, current parameter data, and device status, specific to each device with the status indicators.

 

CODESYS

Codesys logo

Reduce project planning and commissioning times with CODESYS. This widely used programming environment is ideal for machine building applications, allowing you to visualize projects on site. 

All programmable logic controllers (PLCs) from our XV and XV ranges are programmed with CODESYS. The software packs in sophisticated technical features whilst being easy to use, with flexible visualizations possible via human-machine interfaces (HMIs), laptops or other mobile devices. Our ready-made libraries for different applications for programming controllers with CODESYS save time during project planning. 

easySoft

Eaton easy e4 programming easysoft pc people

Whether you are a seasoned programmer or getting started, easySoft is user-friendly software for programming our easyE4 control relays,  

Comprising four different programming languages – easy device programming (EDP), ladder diagram (LD), function block diagram (FBD) and structured text (ST) – easySoft offers a range of customization options so you can easily tailor the interface and functionality to specific requirements. Comprehensive user function blocks ease programming while simulation features enable modelling and testing of complex systems before implementation, for troubleshooting potential issues early on.