Download document () of 20

U280-016-RM

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA - Not for sale in the USA until further notice.

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Sync and charge up to 16 tablets, phones, or other mobile device
  • Charge your devices without the need to connect to a computer
  • Mounting hardware included for use in a rack installation
  • Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Sync your devices using their file management software, such as Apple iTunes or Apple Configurator

General specifications

Product Name
Eaton Tripp Lite series rackmount charging station
Catalog Number
U280-016-RM
UPC
037332182715
Product Length/Depth
9.45 in
Product Height
1.71 in
Product Width
17.32 in
Product Weight
7.17 lb
Compliances
FCC Class B
RoHS
REACH
Certifications
UL 60950-1
IEC 60950-1
NOM
CSA Std. C22.2
Global Catalog
U280-016-RM
Product Type
Rackmount charging station

Product specifications

Frequency rating
50/60 Hz
Charging Ports Details
USB-A: 5V/2.4A
Number of Charging Ports
16
Total Charging Amps
40A
Total Charging Watts
200
Product Type
Charging Station
Features
Flex Center
Device Compatibility
Tablet
Amazon Kindle
Phone
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Connection Type
IEC320-C14
Input Current
2.5A
Input Frequency
50/60Hz
Charging Method
USB
Input Nominal Voltage
120 VAC
240 VAC
Product Features
TAA Compliant
IEC320-C14
Relative Humidity
5% to 95% RH, Non-Condensing
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Charging Form Factor
Rack mount
Charging Port Type
USB A (FEMALE)
Packaging Type
Box
BTUs
160.6 BTU/Hr (Full Load)
LED Indicators
Green (16x USB Charging, 1x Sync)
Number of Ports
16
Overload Protection
No
Power Consumption
47 W
SideA Connector1
USB A (FEMALE)
SideB Connector1
IEC-320-C14
USB B (FEMALE)
SideA Connector2
USB B (FEMALE)
SideA Connector3
MICRO-USB B (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Charging AMPS per port
2.4 A
2.4A

Export product specification