Download document () of 20

U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

  • Quickly charges two devices at one time
  • 5V / 2.1A USB port for tablets; 5V / 1.0A USB port for phone

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-002-C12
UPC
037332184283
Product Length/Depth
0.5 in
Product Height
5.9 in
Product Width
3.9 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
REACH
WEEE Directive
FCC Compliant
Global Catalog
U280-002-C12
Product Type
Car charger

Product specifications

Type
Car Charger
Charging Ports Details
USB-A: 5V 2.1A (10.5W) USB-A: 5V 1A (5W)
Number of Charging Ports
2
Total Charging Amps
3.1A
Total Charging Watts
15.5
Number of Ports
2
Overload Protection
Yes
Color
White
Input Plug Type
Car auxiliary power outlet
Charging Ports / Amps
1A
2.1A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
Overvoltage Protection
Overcurrent Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
SideA Connector1
Car Cigarette Lighter
SideB Connector1
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Device Compatibility
Tablet
Phone
Amazon Kindle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.