Knowledge Search
Download document () of 20

PDU3EVN6L2120

Eaton Tripp Lite Series Monitored PDU, 3PH, 0U, L21-30P input, 6 ft cord, LX interface, 5.8kW, 16A, 120/208V, 45 Outlets (36) C13 (6) C19 (3) 5-20R, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDU3EVN6L2120
UPC
037332206787
Product Length/Depth
2.52 in
Product Height
70 in
Product Width
2.17 in
Product Weight
13.5 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
UL 60950-1
NOM
CSA Std. C22.2
Product Type
Metered input PDU

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
16A
Input connection
NEMA L21-20P
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 122°F (0° to 50°C)

Export product specification