Knowledge Search
Download document () of 20

PDUH32HV

Eaton Tripp Lite series basic PDU, 1PH, 1U, IEC 60309, 12 ft cord, 7.7kW, 32A, 200-240V, 10 Outlets (10) C13

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUH32HV
UPC
037332183224
Product Length/Depth
3.75 in
Product Height
1.7 in
Product Width
17.3 in
Product Weight
6.32 lb
Compliances
FCC Class A
CE Marked
EAC
RoHS
TAA Compliant
Certifications
IEC 62368-1
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
32A
Input connection
IEC-60309 32A BLUE (2P+E)
Cord length
12 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification