Download document () of 20

P004-002-5

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-002-5
UPC
037332142863
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
1.1 lb
Compliances
RoHS
REACH
Certifications
CSA certified
cUL Listed
UL Listed
Product Type
PDU power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Monitor/HDTV
Computer
Server
PDU
Printer
Awg-Size
18
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
(5) C14 Male to C13 Female Power Cables, 2-ft. (0.61 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Add 2-ft. (0.61 m) to your existing connection to provide more flexibility in placing devices
C13-to-C14 PDU-style extension cords are ideal replacements for worn-out or missing cable
Recommended for powering computers, printers and other essential peripherals
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton