SmartRack Drip Resistant Roof
| Product Name |
Eaton Tripp Lite series SmartRack roof
|
| Catalog Number |
SRPAGODAROOF
|
| UPC |
037332175915
|
| Product Length/Depth |
49.5 in
|
| Product Height |
29.5 in
|
| Product Width |
7.5 in
|
| Product Weight |
12 lb
|
| Compliances |
RoHS
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Mounting accessories
|
| Color |
Black
|
| Product Highlights |
Drip resistant roof
Use with standard width (600mm) and depth (1050mm) Racks (25U, 42U, 45U and 48U) |
Support from Eaton