Knowledge Search
Download document () of 20

SR42UB1032

42U SmartRack Standard-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels

  • Pre-installed casters and leveling feet
  • Rolls through standard 7-ft. (2.13 m) doorway
  • Massive front to rear ventilation capacity
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Ships fully assembled
  • Locking, removable, reversible front and rear doors
  • 4 interior vertical posts with threaded 10-32 mounting holes
  • 42U SmartRack enclosure with doors and side panels
  • 3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Locking, removable side panels keyed alike with doors
  • Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UB1032
UPC
037332175359
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
286 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SR42UB1032
Product Type
Rack enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Standard

Export product specification