Knowledge Search
Download document () of 20

SR42UBKD

42U SmartRack Knock-Down Standard-Depth Rack Enclosure Cabinet Kit

  • Locking, removable, reversible front and rear doors
  • Locking, removable side panels keyed alike with doors
  • Standard 24" width for optimizing floor space
  • 3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Pre-installed casters and leveling feet; Rolls through standard 7-ft. (2.13 m) doorway
  • Ships unassembled for easy transport and assembly in confined spaces. Once assembled, it is identical to the standard SR42UB enclosure.
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBKD
UPC
037332146564
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
281 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SR42UBKD
Product Type
Rack enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Standard

Export product specification