Knowledge Search
Download document () of 20

SR42UBG

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Clear Acrylic Window

  • Ships assembled for quick and easy deployment
  • Locking steel cabinet vented at rear and top
  • Secures 42U of 19 in. rack equipment up to 37 in. deep
  • Maximum stationary load capacity of 3000 lbs (1360.8 kgs)
  • Front door includes shatter-resistant clear acrylic window
  • Maximum stationary load capacity of 3500 lbs (1588 kgs)

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBG
UPC
037332148711
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
286 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SR42UBG
Product Type
Rack enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Standard

Export product specification