SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep)
| Product Name |
Eaton Tripp Lite series SmartRack shelf
|
| Catalog Number |
SRSHELF2PDP
|
| UPC |
037332179333
|
| Product Length/Depth |
21.5 in
|
| Product Height |
3.9 in
|
| Product Width |
19.5 in
|
| Product Weight |
5.8 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Rack shelves
|
| Product Highlights |
Fixed Shelf, 2U Cantilever mount. Required mounting hardware included
2 or 4 post rack compatible 21 inch shelf depth Cantilever shelf supports monitors and other equipment Cold rolled steel with black finish. Use two shelves back to back to create a deep fixed shelf in 2POST racks |
Support from Eaton