Knowledge Search
Download document () of 20

SR25UBSD3

25U SmartRack Shallow-Depth Half-Height Rack Enclosure, Doors, Side Panels, Heavy-Duty Casters

  • Houses up to 3000 lbs (1360.8 kgs) of equipment
  • Allows ample airflow to keep equipment cool
  • Locks securely to help prevent damage or theft
  • Ships fully assembled and ready to deploy
  • Accommodates shallow equipment up to 27 in. in depth
  • Houses up to 3500 lbs (1588 kgs) of equipment

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR25UBSD3
UPC
037332184696
Product Length/Depth
32.6 in
Product Height
50 in
Product Width
23.63 in
Product Weight
190 lb
Compliances
RoHS
CE Marked
UKCA
Certifications
UL 60950-1
Global Catalog
SR25UBSD3
Product Type
Rack enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
25U
Rack Depth
Shallow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.