Knowledge Search
Download document () of 20

SRQ18U

SmartRack Sound Proof Half-Height Server Rack Enclosure, 18U

  • Ships fully assembled for immediate deployment and equipment mounting
  • Floor panel intakes and built-in fans keep equipment cool to maintain top performance
  • Minimizes equipment noise by as much as 28 decibels for quieter work environment
  • Steel/MDF cabinet locks securely to help prevent equipment damage or theft
  • Secures 18U of EIA-standard 19 in. rack equipment up to 37 in. deep

General specifications

Product Name
Eaton Tripp Lite series SmartRack quiet acoustic enclosure
Catalog Number
SRQ18U
UPC
037332212979
Product Length/Depth
46.69 in
Product Height
38.56 in
Product Width
30 in
Product Weight
242 lb
Compliances
RoHS
EIA-310-E
Global Catalog
SRQ18U
Product Type
Quiet acoustic enclosure

Features

Features
Flex Center

Physical specifications

Color
Beige
Rack Height
18U
Rack Depth
Standard

Export product specification