Knowledge Search
Download document () of 20

SR24UBFFD

SmartRack 24U Standard-Depth Half-Height Rack Enclosure for Harsh Environments

  • 8 high-performance fans keep equipment cool
  • Louvered door keeps out drips, splashes and falling debris
  • Adjustable mounting rails house equipment from 3 to 32.5 in. deep
  • Built-in dust filters protect interior from airborne particles
  • Supports a maximum load capacity of 1000 lbs (453.6 kgs)

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SR24UBFFD
UPC
037332188786
Product Length/Depth
38.5 in
Product Height
46.8 in
Product Width
23.6 in
Product Weight
209.43 lb
Compliances
EIA-310-E
RoHS
Certifications
IEC 60297-3
Global Catalog
SR24UBFFD
Product Type
Harsh environment enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
24U
Rack Depth
Mid

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.