SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm depth)
| Product Name |
Eaton Tripp Lite series SmartRack shelf
|
| Catalog Number |
SRSHELF2PTM
|
| UPC |
037332184672
|
| Product Length/Depth |
18 in
|
| Product Height |
3.5 in
|
| Product Width |
19 in
|
| Product Weight |
5 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Rack shelves
|
| Product Highlights |
Fixed Shelf, 2U Cantilever Mount
4-post rack compatible 18-inch shelf depth Snap-in toolless mounting |
Support from Eaton