USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 20-in. (50.8 cm)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U428-20N-G2
|
| UPC |
037332243423
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.5 lb
|
| Compliances |
RoHS
REACH |
| Certifications |
CSA certified
UL Listed cUL Listed |
| Global Catalog |
U428-20N-G2
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85%, Non-Condensing
|
| Storage Humidity Range |
5% to 90%, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 3.2 Gen 2 (Up to 10 Gbps)
|
| Connector Style |
Straight
|
| Product Highlights |
USB-C to USB-A cable is compatible with all USB-C and Thunderbolt 3 devices
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers Reversible USB-C plug connects in either direction for immediate no-fuss use Plug-and-play operation with no software required for easy, immediate installation |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
Thunderbolt USB 3.x |
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
4.5MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-C
USB-A |